SBOSAK1A May 2025 – September 2025 INA299
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The INA299 features high performance operation across the entire valid VSENSE range. The zero-drift input architecture of the INA299 provides the low offset voltage and low offset drift needed to measure low VSENSE levels accurately across the wide operating temperature of –40°C to +125°C. Low VSENSE operation is particularly beneficial when using low ohmic shunts for low current measurements, as power losses across the shunt are significantly reduced.