SBOSAK1A May 2025 – September 2025 INA299
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
When using the INA299 in a unidirectional mode with a ground referenced output, the reference input is connected to ground. This configuration takes the output to ground when there is a 0V differential at the input (see Figure 6-2).