SBOSAK1A May 2025 – September 2025 INA299
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In this example application, the common-mode voltage ranges from 0V to 30V. The maximum sense current is 0.5A, and a 5V supply is available for the INA299. Following the design guidelines from RSENSE and Device Gain Selection, a RSENSE of 100mΩ and a gain of 50V/V are selected to provide good output dynamic range. Table 7-2 lists the design setup for this application.
| DESIGN PARAMETERS | EXAMPLE VALUE |
|---|---|
| Power supply voltage | 5V |
| Common mode voltage range | 30V |
| Maximum sense current | 0.5A |
| RSENSE resistor | 100mΩ |
| Gain option | 50V/V |