SBOSAA0C november 2021 – may 2023 INA350
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN– | 2 | I | Negative (inverting) input |
IN+ | 3 | O | Positive (non-inverting) input |
OUT | 6 | — | Output |
REF | 5 | — | Reference input. This pin must be driven by a low impedance source. |
GS | 1 | I |
Gain select – logic low (G = 10 for INA350ABS and G = 30 for INA350CDS) Gain select – logic high (G = 20 for INA350ABS and G = 50 for INA350CDS) Gain select – no connect (G = 20 for INA350ABS and G = 50 for INA350CDS) |
SHDN | 8 | I |
Shutdown – logic high (device enabled) Shutdown – logic low (device disabled) Shutdown – no connect (device enabled) |
V– | 4 | — | Negative supply |
V+ | 7 | — | Positive supply |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN– | 2 | I | Negative (inverting) input |
IN+ | 3 | O | Positive (noninverting) input |
OUT | 7 | — | Output |
REF | 6 | — | Reference input. This pin must be driven by a low impedance source. |
GS | 1 | I |
Gain select – logic low (G = 10 for INA350ABS and G = 30 for INA350CDS) Gain select – logic high (G = 20 for INA350ABS and G = 50 for INA350CDS) Gain select – no connect (G = 20 for INA350ABS and G = 50 for INA350CDS) |
SHDN | 9 | I |
Shutdown – logic high (device enabled) Shutdown – logic low (device disabled) Shutdown – no connect (device enabled) |
V– | 4 | — | Negative supply |
V+ | 8 | — | Positive supply |
NC | 5, 10 | — | No connect |