SBOSAE7 November 2025 INA751A , INA751B
PRODUCTION DATA
Figure 6-6 shows adjustable gain set to unity gain or 1. In this configuration OUT is connected to FB without any external resistor. This unity gain sets INA751x to default minimum gain of 40mV/A. Equation 3 can be used to calculate the total gain of the system. The REF pin is connected to external reference based on needed output voltage setting as described in Adjusting the Output With the Reference Pin.