SBOSAE7 November 2025 INA751A , INA751B
PRODUCTION DATA
| TERM | SYMBOL | EQUATION(1) | MAX VALUE |
|---|---|---|---|
| Initial input offset with Temp drift | IOS_T | 35mA | |
| Added input offset because of common-mode voltage | IOS_CM | 1.44mA | |
| Added input offset because of reference voltage | IOS_REF | 15.62mA | |
| Total input offset Current | IOS_Total | 38.35mA | |
| Error from input offset | ErrorIOS | 0.256% | |
| Gain error with Gain drift | ErrorG | 0.8% | |
| Error due to Gain Nonlinearity | ErrorLin | 0.135% | |
| External Gain Resistor Error + Drift | ErrorG_R | Equation 4 | 0.707% |
| Total error | — | 1.199% |