NEW

INA751A

ACTIVE

Product details

Common-mode voltage (max) (V) 110 Common-mode voltage (min) (V) -4 Continuous current (max) (A) 35 Gain error (%) 0.05 CMRR (min) (dB) 160 Bandwidth (kHz) 1000 Features Analog Gain Set, High speed Rating Catalog Operating temperature range (°C) -40 to 125
Common-mode voltage (max) (V) 110 Common-mode voltage (min) (V) -4 Continuous current (max) (A) 35 Gain error (%) 0.05 CMRR (min) (dB) 160 Bandwidth (kHz) 1000 Features Analog Gain Set, High speed Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (REM) 14 20 mm² (5 mm × 4 mm)
  • Precision design with integrated shunt resistor
    • ±35A continuous current at 25°C
    • ±25A continuous current from at 125°C
    • Shunt resistor: 800µΩ
    • Shunt inductance: 2.5nH
  • Wide common-mode voltage range: –4V to +110V
  • High small signal bandwidth : 1MHz
  • Excellent CMRR
    • 160dB DC CMRR
    • 114dB AC CMRR at 50kHz
  • High measurement accuracy
    • System Gain error (maximum)
      • Version A: ±0.4%, ±40ppm/°C drift
      • Version B: ±1%, ±100ppm/°C drift
    • Offset current (maximum)
      • Version A: ±20mA, ±35mA over temperature
      • Version B: ±105mA, ±125mA over temperature
  • Adjustable gain with external resistor divider network: 40mV/A to 800mV/A
  • Open-drain temperature alert at TJ of 160°C
  • Precision design with integrated shunt resistor
    • ±35A continuous current at 25°C
    • ±25A continuous current from at 125°C
    • Shunt resistor: 800µΩ
    • Shunt inductance: 2.5nH
  • Wide common-mode voltage range: –4V to +110V
  • High small signal bandwidth : 1MHz
  • Excellent CMRR
    • 160dB DC CMRR
    • 114dB AC CMRR at 50kHz
  • High measurement accuracy
    • System Gain error (maximum)
      • Version A: ±0.4%, ±40ppm/°C drift
      • Version B: ±1%, ±100ppm/°C drift
    • Offset current (maximum)
      • Version A: ±20mA, ±35mA over temperature
      • Version B: ±105mA, ±125mA over temperature
  • Adjustable gain with external resistor divider network: 40mV/A to 800mV/A
  • Open-drain temperature alert at TJ of 160°C

The INA751x is a voltage output, current sense amplifier with an integrated shunt resistor of 800µΩ. The INA751x is designed to monitor bidirectional current over a common-mode range of –4V to +110V, independent of the supply voltage. Adjustable gain option assists in optimizing the system dynamic range. The integration of the Kelvin connected shunt resistor with a zero-drift chopped amplifier provides calibration equivalent measurement accuracy, ultra-low temperature drift performance of ±40ppm/°C, and an optimized layout for the sensing resistor.

This device operates from a single 2.7V to 5.5V power supply, drawing a maximum of 4.25mA of supply current. All versions are specified over the extended operating temperature range (–40°C to +125°C), and are available in a 14-pin VQFN package.

The INA751x is a voltage output, current sense amplifier with an integrated shunt resistor of 800µΩ. The INA751x is designed to monitor bidirectional current over a common-mode range of –4V to +110V, independent of the supply voltage. Adjustable gain option assists in optimizing the system dynamic range. The integration of the Kelvin connected shunt resistor with a zero-drift chopped amplifier provides calibration equivalent measurement accuracy, ultra-low temperature drift performance of ±40ppm/°C, and an optimized layout for the sensing resistor.

This device operates from a single 2.7V to 5.5V power supply, drawing a maximum of 4.25mA of supply current. All versions are specified over the extended operating temperature range (–40°C to +125°C), and are available in a 14-pin VQFN package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet INA751x –4V to 110V, Bidirectional, Ultra-Precise, High Bandwidth Current Sense Amplifier With 35A EZShunt Technology datasheet PDF | HTML Nov 12, 2025
Functional safety information INA75X-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Nov 11, 2025
Application note Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers PDF | HTML Nov 18, 2024
Certificate INA751AEVM EU Declaration of Conformity (DoC) PDF | HTML Oct 31, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

INA75XXEVM — INA75xx evaluation module

The INA75xx evaluation module (EVM) features the INA750x –4V to 110V, bidirectional, ultra-precise, current-sense amplifier with 25A EZShunt™ technology. The INA750 also features enhanced PWM rejection. The EVM provides a platform that facilitates gain and reference voltage configuration.

User guide: PDF | HTML
Supported products & hardware
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

CS-AMPLIFIER-ERROR-TOOL — Current sense amplifier comparison and error tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Supported products & hardware
Calculation tool

SBOR021 — Power Monitor Tool

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (REM) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos