SLLSF09E December 2017 – January 2020 ISO1042
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC1 | Supply voltage, side 1 | -0.5 | 6 | V |
VCC2 | Supply voltage, side 2 | -0.5 | 6 | V |
VIO | Logic input and output voltage range (TXD and RXD) | -0.5 | VCC1+0.5(3) | V |
IO | Output current on RXD pin | -15 | 15 | mA |
VBUS | Voltage on bus pins (CANH, CANL) | -70 | 70 | V |
VBUS_DIFF | Differential voltage on bus pins (CANH-CANL) | -70 | 70 | V |
TJ | Junction temperature | -40 | 150 | ℃ |
TSTG | Storage temperature | -65 | 150 | ℃ |