SLLSEB6F July 2012 – December 2022 ISO1540 , ISO1541
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| 3 V ≤ VCC1, VCC2 ≤ 3.6 V | |||||||
| ICC1 | Supply current, side 1 | ISO1540 | VSDA1, VSCL1 = GND1; VSDA2, VSCL2 = GND2; R1, R2 = Open; C1, C2 = Open | 2.4 | 7.1 | mA | |
| VSDA1, VSCL1 = VCC1; VSDA2, VSCL2 = VCC2; R1, R2 = Open; C1, C2 = Open | 2.5 | 4 | |||||
| ISO1541 | VSDA1, VSCL1 = GND1; VSDA2, VSCL2 = GND2; R1, R2 = Open; C1, C2 = Open | 2.1 | 6.1 | ||||
| VSDA1, VSCL1 = VCC1; VSDA2, VSCL2 = VCC2; R1, R2 = Open; C1, C2 = Open | 2.3 | 3.6 | |||||
| ICC2 | Supply current, side 2 | ISO1540 and ISO1541 | VSDA1, VSCL1 = GND1; VSDA2, VSCL2 = GND2; R1, R2 = Open; C1, C2 = Open | 1.7 | 6.7 | mA | |
| VSDA1, VSCL1 = VCC1; VSDA2, VSCL2 = VCC2; R1, R2 = Open; C1, C2 = Open | 1.9 | 3.5 | |||||
| 4.5 V ≤ VCC1, VCC2 ≤ 5.5 V | |||||||
| ICC1 | Supply current, side 1 | ISO1540 | VSDA1, VSCL1 = GND1; VSDA2, VSCL2 = GND2; R1,R2 = Open; C1,C2 = Open | 3.1 | 7.2 | mA | |
| VSDA1, VSCL1 = VCC1; VSDA2, VSCL2 = VCC2; R1, R2 = Open; C1, C2 = Open | 3.1 | 4.7 | |||||
| ISO1541 | VSDA1, VSCL1 = GND1; VSDA2, VSCL2 = GND2; R1, R2 = Open; C1, C2 = Open | 2.8 | 6.2 | ||||
| VSDA1, VSCL1 = VCC1; VSDA2, VSCL2 = VCC2; R1, R2 = Open; C1, C2 = Open | 2.9 | 4.5 | |||||
| ICC2 | Supply current, side 2 | ISO1540 and ISO1541 | VSDA1, VSCL1 = GND1; VSDA2, VSCL2 = GND2; R1, R2 = Open; C1, C2 = Open | 2.3 | 6.8 | mA | |
| VSDA1, VSCL1 = VCC1; VSDA2, VSCL2 = VCC2; R1, R2 = Open; C1, C2 = Open | 2.5 | 4 | |||||