SLLSG12A August 2025 – March 2026 ISO6420 , ISO6421
PRODMIX
The following table lists the functional modes for the ISO642x devices.
| VCCI(1) | VCCO | INPUT (INx) |
OUTPUT (OUTx) |
COMMENTS |
|---|---|---|---|---|
| PU | PU | H | H | Normal Operation: A channel output assumes the logic state of the input. |
| L | L | |||
| Open | Default | Default mode: When INx is open, the corresponding channel output goes to the default logic state. Default is High for ISO642x and Low for ISO642xF (with F suffix). | ||
| PD | PU | X | Default | Default mode: When VCCI is unpowered, a channel output
assumes the logic state based on the selected default option.
Default is High for ISO642x and
Low for ISO642xF (with F
suffix). When VCCI transitions from unpowered to powered-up, a channel output assumes the logic state of the input. When VCCI transitions from powered-up to unpowered, channel output assumes the selected default state. |
| X | PD | X | Undetermined | When VCCO is unpowered, a channel output is undetermined(2). When VCCO transitions from unpowered to powered-up, a channel output assumes the logic state of the input. |