The following typical eye
diagrams of the ISO642x family of
devices indicates low jitter and wide open eye at 100Mbps.

Horizontal 2ns / division, Vertical 1V /
division.
Figure 9-3 ISO642x Eye Diagram at 100Mbps PRBS
216 – 1, 5V and 25°C
Horizontal 2ns / division, Vertical 500mV /
division.
Figure 9-5 ISO642x Eye Diagram at 100Mbps PRBS
216 – 1, 2.5V and 25°C
Horizontal 2ns / division, Vertical 500mV /
division.
Figure 9-4 ISO642x Eye Diagram at 100Mbps PRBS
216 – 1, 3.3V and 25°C