SLLSFU0C August   2023  – August 2025 ISO6520 , ISO6521

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Package Characteristics
    6. 5.6  Electrical Characteristics—5-V Supply
    7. 5.7  Supply Current Characteristics—5-V Supply
    8. 5.8  Electrical Characteristics—3.3-V Supply
    9. 5.9  Supply Current Characteristics—3.3-V Supply
    10. 5.10 Electrical Characteristics—2.5-V Supply 
    11. 5.11 Supply Current Characteristics—2.5-V Supply
    12. 5.12 Electrical Characteristics—1.8-V Supply
    13. 5.13 Supply Current Characteristics—1.8-V Supply
    14. 5.14 Switching Characteristics—5-V Supply
    15. 5.15 Switching Characteristics—3.3-V Supply
    16. 5.16 Switching Characteristics—2.5-V Supply
    17. 5.17 Switching Characteristics—1.8-V Supply
    18. 5.18 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Device I/O Schematics
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
    3. 8.3 Insulation Lifetime
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
        1. 8.5.1.1 PCB Material
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
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
Description

The ISO652x devices are high-performance, dual-channel functional isolators designed for cost sensitive, space constrained applications that require isolation for non-safety applications. The isolation barrier supports a working voltage of 450VRMS / 637VDC and transient over voltages of 2000VRMS / 2828VDC.

The devices provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by TI's double capacitive silicon dioxide (SiO2) insulation barrier. ISO6520 has two isolation channels with both channels in the same direction. ISO6521 has two isolation channels with one channel in each direction. In the event of input power or signal loss, the default output is high for devices without suffix F and low for devices with suffix F. See Device Functional Modes section for further details.

These devices help prevent noise currents on data buses, such as UART, SPI, RS-485, RS-232, and CAN from damaging sensitive circuitry. Through chip design and layout techniques, the electromagnetic compatibility of the devices have been significantly enhanced to ease system-level ESD and emissions compliance.

Package Information
PART NUMBER PACKAGE (1) PACKAGE SIZE(2)
ISO6520, ISO6520F DFN (8-REU) 3.0mm × 2.0mm
ISO6521, ISO6521F
ISO6520, ISO6520F D (8) 4.9mm × 6.0mm
ISO6521, ISO6521F
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.