SLLS755U July 2006 – October 2025 ISO7220A , ISO7220B , ISO7220C , ISO7220M , ISO7221A , ISO7221B , ISO7221C , ISO7221M
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage(2), VCC1, VCC2 | ISO722xA, ISO722xB, ISO722xM | 3 | 5.5 | V | |
| ISO722xC | 2.8 | 5.5 | ||||
| IOH | High-level output current | –4 | mA | |||
| IOL | Low-level output current | 4 | mA | |||
| tui | Input pulse width(1) | ISO722xA | 1 | μs | ||
| ISO722xB | 200 | ns | ||||
| ISO722xC | 40 | |||||
| ISO722xM | 6.67 | |||||
| 1/tui | Signaling rate(1) | ISO722xA | 0 | 1000 | kbps | |
| ISO722xB | 0 | 5 | Mbps | |||
| ISO722xC | 0 | 25 | ||||
| ISO722xM | 0 | 150 | ||||
| VIH | High-level input voltage | ISO722xA, ISO722xB, ISO722xC | 2 | 5.5 | V | |
| VIL | Low-level input voltage | ISO722xA, ISO722xB, ISO722xC | 0 | 0.8 | V | |
| VIH | High-level input voltage | ISO722xM | 0.7 x VCC | VCC | V | |
| VIL | Low-level input voltage | ISO722xM | 0 | 0.3 x VCC | V | |
| TJ | Junction temperature | –40 | 150 | °C | ||
| H | External magnetic field-strength immunity per IEC 61000-4-8 and IEC 61000-4-9 certification | 1000 | A/m | |||