SLLS629L January 2006 – October 2015 ISO721 , ISO721M , ISO722 , ISO722M
PRODUCTION DATA.
NOTE
A: The input pulse is supplied by a generator having the following characteristics:
PRR ≤ 50 kHz, 50% duty cycle, tr ≤ 3 ns, tf ≤ 3 ns, ZO = 50 Ω.
B: CL = 15 pF ± 20% and includes instrumentation and fixture capacitance.