SLLSEA5C March 2012 – March 2019 ISO7421E-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH = –4 mA; See Figure 1 | VCC –0.4 | 3 | V | ||
| IOH = –20 µA; See Figure 1 | VCC –0.1 | 3.3 | |||||
| VOL | Low-level output voltage | IOL = 4 mA; See Figure 1 | 0.2 | 0.4 | V | ||
| IOL = 20 µA; See Figure 1 | 0 | 0.1 | |||||
| VI(HYS) | Input threshold voltage hysteresis | 400 | mV | ||||
| IIH | High-level input current | INx at 0 V or VCC | µA | ||||
| IIL | Low-level input current | –10 | µA | ||||
| CMTI | Common-mode transient immunity | VI = VCC or 0 V; See Figure 3 | 25 | 40 | kV/µs | ||
| SUPPLY CURRENT (All inputs switching with square wave clock signal for dynamic ICC measurement) | |||||||
| ICC1 | Supply current for VCC1 and VCC2 | DC to 1 Mbps | DC Input: VI = VCC or 0 V | 1.8 | 2.8 | mA | |
| ICC2 | AC Input: CL = 15 pF | 1.8 | 2.8 | ||||
| ICC1 | 10 Mbps | CL = 15 pF | 2.2 | 3.2 | |||
| ICC2 | 2.2 | 3.2 | |||||
| ICC1 | 25 Mbps | 2.8 | 4.1 | ||||
| ICC2 | 2.8 | 4.1 | |||||
| ICC1 | 50 Mbps | 3.8 | 5.8 | ||||
| ICC2 | 3.8 | 5.8 | |||||