SLLSEP4J March 2016 – October 2024 ISO7740 , ISO7741 , ISO7742
PRODUCTION DATA
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM) |
|---|---|---|---|
| ISO7740 ISO7741 ISO7742 |
SOIC (DW) | 10.30mm × 10.30mm | 10.30mm × 7.50mm |
| SSOP (DBQ) | 4.90mm × 6.0mm | 4.90mm × 3.90mm | |
| ISO7741B | SOIC (DW) | 10.30mm × 10.30mm | 10.30mm × 7.50mm |