SLLSEP4J March 2016 – October 2024 ISO7740 , ISO7741 , ISO7742
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH, tPHL | Propagation delay time | See Figure 6-1 | 6 | 11 | 18.5 | ns | |
| PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.1 | 5.9 | ns | |||
| tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 4.4 | ns | |||
| tsk(pp) | Part-to-part skew time(3) | 5 | ns | ||||
| tr | Output signal rise time | See Figure 6-1 | 1.3 | 3 | ns | ||
| tf | Output signal fall time | 1.3 | 3 | ns | |||
| tPHZ | Disable propagation delay, high-to-high impedance output | See Figure 6-2 | 17 | 31 | ns | ||
| tPLZ | Disable propagation delay, low-to-high impedance output | 17 | 30 | ns | |||
| tPZH | Enable propagation delay, high impedance-to-high output for ISO774x | 17 | 30 | ns | |||
| Enable propagation delay, high impedance-to-high output for ISO774x with F suffix | 3.2 | 8.5 | μs | ||||
| tPZL | Enable propagation delay, high impedance-to-low output for ISO774x | 3.2 | 8.5 | μs | |||
| Enable propagation delay, high impedance-to-low output for ISO774x with F suffix | 17 | 30 | ns | ||||
| tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.7V. See Figure 6-4 | 0.1 | 0.3 | μs | ||
| tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 0.9 | ns | |||