Changes from Revision B (October 2020) to Revision C (October 2022)
- Updated the numbering format for tables, figures, and
cross-references throughout the document.Go
- Changed standard name from: "DIN V VDE V 0884-11:2017-01" To: "DIN
EN IEC 60747-17 (VDE 0884-17)" throughout the documentGo
- Removed references to standard IEC/EN/CSA 60950-1 throughout the
documentGo
- Updated Thermal characteristics, Safety Limiting Values, and Thermal
derating Curves to provide more accurate system-level thermal
calculations.Go
- Updated electrical and switching characteristics to match device
performance.Go
- Changed the CIO value for the DBQ package from 1.1 to 0.9 pFGo
- Changed working voltage lifetime margin From: 87.5% To: 50%, minimum
required insulation lifetime From: 37.5 years To: 30 years and insulation
lifetime per TDDB From: 135 years To: 169 years in Insulation Lifetime per DIN
EN IEC 60747-17 (VDE 0884-17)Go
- Changed Figure 9-7 per DIN EN IEC 60747-17 (VDE
0884-17)Go