SLLSEU7E November 2018 – July 2024 ISO7760-Q1 , ISO7761-Q1 , ISO7762-Q1 , ISO7763-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ISO776x-Q1 | |||||||
| tPLH, tPHL | Propagation delay time | See Figure 7-1 | 6 | 11 | 17 | ns | |
| PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.4 | 5.9 | ns | |||
| tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 4 | ns | |||
| tsk(pp) | Part-to-part skew time(3) | 4.5 | ns | ||||
| tr | Output signal rise time | See Figure 7-1 | 1.1 | 3.9 | ns | ||
| tf | Output signal fall time | 1.4 | 3.9 | ns | |||
| tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.7V. See Figure 7-2 | 0.2 | 0.3 | μs | ||
| tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 1.3 | ns | |||