SLLSEU7E November 2018 – July 2024 ISO7760-Q1 , ISO7761-Q1 , ISO7762-Q1 , ISO7763-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC1, VCC2 | Supply voltage (2) | -0.5 | 6 | V |
| V | Voltage at INx, OUTx | -0.5 | VCCX + 0.5 (3) | V |
| Io | Output current | -15 | 15 | mA |
| TJ | Junction temperature | 150 | °C | |
| Tstg | Storage temperature | -65 | 150 | °C |