SLLSEY2G March 2017 – August 2021 ISOW7840 , ISOW7841 , ISOW7842 , ISOW7843 , ISOW7844
PRODUCTION DATA
Table 9-2 lists the supply configurations for these devices.
| SEL INPUT | VCC | VISO |
|---|---|---|
| Shorted to VISO | 5 V | 5 V |
| Shorted to VISO | 3.3 V | 5 V |
| Shorted to GND2 or floating | 5 V | 3.3 V1 |
| Shorted to GND2 or floating | 3.3 V | 3.3 V1 |
Table 9-3 lists the functional modes for ISOW784x devices.
| INPUT SUPPLY (VCC)(1) | INPUT (INx) | OUTPUT (OUTx) | COMMENTS |
|---|---|---|---|
| PU | H | H | Output channel assumes the logic state of its input |
| L | L | ||
| Open | Default | Default mode(2): When INx is open, the corresponding output channel assumes logic based on default output mode of selected version | |
| PD | X | Undetermined(3) |