SLLSEY2G March 2017 – August 2021 ISOW7840 , ISOW7841 , ISOW7842 , ISOW7843 , ISOW7844
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | 3 | 5.5 | V | ||
| IOH | High level output current(2) | VSO(1) = 5 V | –4 | mA | ||
| VSO = 3.3 V | –2 | |||||
| IOL | Low level output current(2) | VSO = 5 V | 4 | mA | ||
| VSO = 3.3 V | 2 | |||||
| VIH | High-level input voltage | 0.7 × VSI | VSI | V | ||
| VIL | Low-level input voltage | 0 | 0.3 × VSI | V | ||
| DR | Data rate | 100 | Mbps | |||
| TA | Ambient temperature | –40 | 125 | °C | ||