SLLSEY2F March 2017 – March 2019 ISOW7840 , ISOW7841 , ISOW7842 , ISOW7843 , ISOW7844
PRODUCTION DATA.
The ISOW784x is a family of high-performance, quad-channel reinforced digital isolators with an integrated high-efficiency power converter. The integrated DC-DC converter provides up to 650 mW of isolated power at high efficiency and can be configured for various input and output voltage configurations. Therefore these devices eliminate the need for a separate isolated power supply in space-constrained isolated designs.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ISOW7840
ISOW7841 ISOW7842 ISOW7843 ISOW7844 |
SOIC (16) | 10.30 mm × 7.50 mm |