SNVSBF4 November 2019 LDC1001-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Threshold Low[15] | Threshold Low[14] | Threshold Low[13] | Threshold Low[12] | Threshold Low[11] | Threshold Low[10] | Threshold Low[9] | Threshold Low[8] |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | Threshold Low MSB
Threshold Low[15:8] |
R/W | 0x00 |
Most significant byte of the threshold low register. A write to this register copies the contents of the 0x08 register and writes to the threshold low register[15:0]. A read returns the threshold low [15:8] register. To update the threshold low register write register address 0x08 first and then 0x09. |