LDC1001-Q1
- AEC-Q100 Qualified for Automotive Applications:
- Temperature grade 0: –40°C to 150°C, TA
- Magnet-free operation
- Sub-micron precision
- Adjustable sensing range (through coil design)
- Lower system cost
- Remote sensor placement (decoupling the LDC from harsh environments)
- High durability (by virtue of contact-less operation)
- Insensitivity to environmental interference (such as dirt, dust, water, oil)
- Supply voltage, analog: 4.75 V to 5.25 V
- Supply voltage, IO: 1.8 V to 5.25 V
- Supply current (without LC tank): 1.7 mA
- RP resolution: 16-bit
- L resolution: 24-bit
- LC frequency range: 5 kHz to 5 MHz
The LDC1001-Q1 device is a 4.75-V to 5.25-V automotive-qualified inductance-to-digital converter designed for parallel resistance (Rp) and inductance (L) measurements. Inductive sensing technology enables precise measurement of linear or angular position of metal targets in automotive and industrial applications.
Inductive sensing is a contactless, short-range sensing technology that can enable high-resolution sensing of conductive targets in the presence of dust, dirt, oil, and moisture, which can be used by applications in harsh environments.
The LDC1001-Q1 system consists of an inductive sensor, typically a PCB coil, and a conductive target.
The LDC1001-Q1 is available in a 16-pin TSSOP package and offers several modes of operation. A serial peripheral interface (SPI) simplifies connection to an MCU.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | LDC1001-Q1 Inductance to Digital Converter datasheet | PDF | HTML | 14 Nov 2019 |
| Application note | LDC Device Selection Guide (Rev. D) | PDF | HTML | 15 Jun 2021 | |
| Application note | Sensor Design for Inductive Sensing Applications Using LDC (Rev. C) | PDF | HTML | 21 May 2021 | |
| Application note | LDC Target Design (Rev. B) | PDF | HTML | 13 May 2021 | |
| Application note | LDC100x Temperature Compensation (Rev. A) | 12 Nov 2019 | ||
| Application note | Using Multiple Sensors With LDC100x (Rev. A) | 12 Nov 2019 | ||
| Application note | Configuring Inductive-to-Digital-Converters for Parallel Resistance (RP) Variati (Rev. B) | 11 Nov 2019 | ||
| Application note | Performing L Measurements from LDC DRDY Timing (Rev. A) | 11 Nov 2019 | ||
| Application note | Measuring Rp of an L-C Sensor for Inductive Sensing | 01 Oct 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LDC1000EVM — LDC1000EVM - Evaluation Module for Inductance to Digital Converter with Sample PCB Coil
The LDC1000EVM (Evaluation Module) demonstrates the use of inductive sensing technology to sense and measure the presence, position or composition of a conductive target object. The module includes an example of a PCB sensor coil. An MSP430 microcontroller is used to interface the LDC to a host (...)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| TSSOP (PW) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2Eâ„¢ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​