SNOSBI3C July 2000 – October 2018 LF198-N , LF298 , LF398-N
PRODUCTION DATA.
| PIN | TYPE(1) | DESCRIPTION | |||
|---|---|---|---|---|---|
| NAME | LF298, LF398-N | LFx98x | LF398-N | ||
| SOIC-14 | TO-99 | PDIP-8 | |||
| V+ | 12 | 1 | 1 | P | Positive supply |
| OFFSET ADJUST | 14 | 2 | 2 | A | DC offset compensation pin |
| INPUT | 1 | 3 | 3 | A | Analog Input |
| V– | 3 | 4 | 4 | P | Negative supply |
| OUTPUT | 7 | 5 | 5 | O | Output |
| Ch | 8 | 6 | 6 | A | Hold capacitor |
| LOGIC REFERENCE | 10 | 7 | 7 | I | Reference for LOGIC input |
| LOGIC | 11 | 8 | 8 | I | Logic input for Sample and Hold modes |
| NC | 2, 4, 5, 6, 9, 13 | — | — | NA | No connect |