SNVS470I January 2007 – November 2025 LM25576
PRODUCTION DATA
R5 and R6 set the output voltage level, the ratio of these resistors is calculated from:
For a 5 V output, the R5 and R6 ratio calculates to 3.082. The resistors must be chosen from standard value resistors, a good starting point is selection in the range of 1 kΩ - 10 kΩ. Values of 5.11 kΩ for R5, and 1.65 kΩ for R6 were selected.