SNVS124E November 1999 – February 2020 LM2596
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Discontinuous Mode Switching Waveforms VIN = 20 V, VOUT = 5 V, ILOAD = 500 mA L = 10 μH, COUT = 330 μF, COUT ESR = 45 mΩ | ||
A: Output Pin Voltage, 10 V/div. | ||
B: Inductor Current 0.5 A/div. | ||
C: Output Ripple Voltage, 100 mV/div. |
Load Transient Response for Discontinuous Mode VIN = 20 V, VOUT = 5V, ILOAD = 500 mA to 2 A, L = 10 μH, COUT = 330 μF, COUT ESR = 45 mΩ | ||
A: Output Voltage, 100 mV/div. (AC) | ||
B: 500-mA to 2-A Load Pulse |