SNOS455H May 2000 – March 2025 LM4050-N , LM4050-N-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN(4) | TYP(3) | MAX(4) | UNIT | ||
|---|---|---|---|---|---|---|---|
| VR | Reverse Breakdown Voltage | IR = 150μA | 10 | V | |||
| Reverse Breakdown Voltage Tolerance (5) | IR = 150μA | LM4050AIM3, LM4050AEM3 | ±10 | mV (max) | |||
| LM4050BIM3, LM4050BEM3 | ±20 | ||||||
| LM4050CIM3, LM4050CEM3 | ±50 | ||||||
| Industrial Temp. Range TA = TJ = TMIN to TMAX | LM4050AIM3 | ±43 | |||||
| LM4050BIM3 | ±53 | ||||||
| LM4050CIM3 | ±83 | ||||||
| Extended Temp. Range TA = TJ = TMIN to TMAX | LM4050AEM3 | ±60 | |||||
| LM4050BEM3 | ±70 | ||||||
| LM4050CEM3 | ±100 | ||||||
| IRMIN | Minimum Operating Current | TA = TJ = 25°C | 80 | 100 | μA | ||
| Industrial Temp. Range TA = TJ = TMIN to TMAX | 103 | ||||||
| Extended Temp. Range TA = TJ = TMIN to TMAX | 110 | ||||||
| ΔVR/ΔT | Average Reverse Breakdown Voltage Temperature Coefficient (5) | IR = 10mA | ±40 | ppm/°C | |||
| IR = 1mA | ±20 | ||||||
| IR = 150μA, TA = TJ = 25°C | ±20 | ||||||
| IR = 150μA TA = TJ = TMIN to TMAX | ±50 | ||||||
| ΔVR/ΔIR | Reverse Breakdown Voltage Change with Operating Current Change (6) | IRMIN ≤ IR ≤ 1mA, TA = TJ = 25°C | 2.5 | 3.8 | mV | ||
| IRMIN ≤ IR ≤ 1mA TA = TJ = TMIN to TMAX | 6 | ||||||
| 1mA ≤ IR ≤ 15mA, TA = TJ = 25°C | 8 | 12 | |||||
| 1mA ≤ IR ≤ 15mA TA = TJ = TMIN to TMAX | 23 | ||||||
| ZR | Reverse Dynamic Impedance | IR = 1mA, f = 120Hz, IAC = 0.1 IR | 0.7 | Ω | |||
| eN | Wideband Noise | IR = 150μA 10Hz ≤ f ≤ 10kHz | 150 | μVrms | |||
| ΔVR | Reverse Breakdown Voltage Long Term Stability | t = 1000 hrs T = 25°C ±0.1°C IR = 150μA | 120 | ppm | |||
| VHYST | Thermal Hysteresis(7) | ΔT = −40°C to 125°C | 2.8 | mV | |||