SNOS455H May 2000 – March 2025 LM4050-N , LM4050-N-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VR | Reverse Breakdown Voltage | IR = 100μA | 4.096 | V | |||
| Reverse Breakdown Voltage Tolerance(1) | IR = 100μA | LM4050AIM3, LM4050AEM3 | ±4.1 | mV | |||
| LM4050BIM3,LM4050BEM3 | ±8.2 | ||||||
| LM4050CIM3, LM4050CEM3 | ±21 | ||||||
| Industrial temperature range, TA = TJ = TMIN to TMAX |
LM4050AIM3 | ±18 | |||||
| LM4050BIM3 | ±22 | ||||||
| LM4050CIM3 | ±34 | ||||||
| Extended temperature range, TA = TJ = TMIN to TMAX |
LM4050AEM3 | ±25 | |||||
| LM4050BEM3 | ±29 | ||||||
| LM4050CEM3 | ±41 | ||||||
| IRMIN | Minimum Operating Current | TA = TJ = 25°C | 52 | 68 | μA | ||
| Industrial temperature range, TA = TJ = TMIN to TMAX |
73 | ||||||
| Extended temperature range, TA = TJ = TMIN to TMAX |
78 | ||||||
| ΔVR/ΔT | Average reverse breakdown voltage temperature coefficient(1) | IR = 10mA | ±30 | ppm/°C | |||
| IR = 1mA | ±20 | ||||||
| IR = 100μA, TA = TJ = 25°C | ±20 | ||||||
| IR = 100μA, TA = TJ = TMIN to TMAX |
±50 | ||||||
| ΔVR/ΔIR | Reverse breakdown voltage change with operating current change(1) | IRMIN ≤ IR ≤ 1mA, TA = TJ = 25°C | 0.2 | 0.9 | mV | ||
| IRMIN ≤ IR ≤ 1mA, TA = TJ = TMIN to TMAX |
1.2 | ||||||
| 1mA ≤ IR ≤ 15mA, TA = TJ = 25°C | 2 | 7 | |||||
| 1mA ≤ IR ≤ 15mA, TA = TJ = TMIN to TMAX |
10 | ||||||
| ZR | Reverse dynamic impedance | IR = 1mA, f = 120Hz, IAC = 0.1 IR | 0.5 | Ω | |||
| eN | Wideband noise | IR = 100μA, 10Hz ≤ f ≤ 10kHz | 93 | μVrms | |||
| ΔVR | Reverse breakdown voltage long term stability | t = 1000 hrs, T = 25°C ±0.1°C, IR = 100μA | 120 | ppm | |||
| VHYST | Thermal hysteresis(1) | ΔT = −40°C to 125°C | 1.148 | mV | |||