SNOS455H May 2000 – March 2025 LM4050-N , LM4050-N-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
| DESIGN PARAMETER | VALUE |
|---|---|
| Output Voltage | 2V, 2.5V, 4.1V, 5V, 8.2V, 10V |
| Minimum Cathode Current | 41µA, 41µA, 52µA, 56µA, 74µA, 80µA (typical) (Respective to Above field) |