SNOS455H May 2000 – March 2025 LM4050-N , LM4050-N-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN(1) | TYP(1) | MAX(1) | UNIT | ||
|---|---|---|---|---|---|---|---|
| VR | Reverse Breakdown Voltage | IR = 100μA | 5 | V | |||
| Reverse Breakdown Voltage Tolerance(1) | IR = 100μA | LM4050AIM3, LM4050AEM3 | ±5 | mV | |||
| LM4050BIM3. LM4050BEM3 | ±10 | ||||||
| LM4050CIM3, LM4050CEM3 | ±25 | ||||||
| Industrial Temp. Range TA = TJ = TMIN to TMAX |
LM4050AIM3 | ±22 | |||||
| LM4050BIM3 | ±27 | ||||||
| LM4050CIM3 | ±42 | ||||||
| Extended Temp. Range TA = TJ = TMIN to TMAX |
LM4050AEM3 | ±30 | |||||
| LM4050BEM3 | ±35 | ||||||
| LM4050CEM3 | ±50 | ||||||
| IRMIN | Minimum Operating Current | TA = TJ = 25°C | 56 | 74 | μA | ||
| Industrial Temp. Range TA = TJ = TMIN to TMAX |
80 | ||||||
| Extended Temp. Range TA = TJ = TMIN to TMAX |
90 | ||||||
| ΔVR/ΔT | Average Reverse Breakdown Voltage Temperature Coefficient(1) | IR = 10mA | ±30 | ppm/°C | |||
| IR = 1mA | ±20 | ||||||
| IR = 100μA, TA = TJ = 25°C | ±20 | ||||||
| IR = 100μA TA = TJ = TMIN to TMAX |
±50 | ||||||
| ΔVR/ΔIR | Reverse Breakdown Voltage Change with Operating Current Change(1) | IRMIN ≤ IR ≤ 1mA, TA = TJ = 25°C | 0.2 | 1 | mV | ||
| IRMIN ≤ IR ≤ 1mA TA = TJ = TMIN to TMAX |
1.4 | ||||||
| 1mA ≤ IR ≤ 15mA, TA = TJ = 25°C | 2 | 8 | |||||
| 1mA ≤ IR ≤ 15mA TA = TJ = TMIN to TMAX |
12 | ||||||
| ZR | Reverse Dynamic Impedance | IR = 1mA, f = 120Hz | 0.5 | Ω | |||
| IAC = 0.1 IR | |||||||
| eN | Wideband Noise | IR = 100μA 10Hz ≤ f ≤ 10kHz |
93 | μVrms | |||
| ΔVR | Reverse Breakdown Voltage Long Term Stability | t = 1000 hrs T = 25°C ±0.1°C IR = 100μA |
120 | ppm | |||
| VHYST | Thermal Hysteresis(1) | ΔT = –40°C to 125°C | 1.4 | mV | |||