SNOS455H May 2000 – March 2025 LM4050-N , LM4050-N-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN(1) | TYP(1) | MAX(1) | UNIT | ||
|---|---|---|---|---|---|---|---|
| VR | Reverse breakdown voltage | IR = 100μA | 2.500 | V | |||
| IR = 100μA | LM4050AIM3, LM4050AEM3 | ±2.5 | mV | ||||
| LM4050BIM3, LM4050BEM3 | ±5 | ||||||
| LM4050CIM3, LM4050CEM3 | ±13 | ||||||
| Reverse breakdown voltage tolerance(1) | Industrial temperature range, TA = TJ = TMIN to TMAX | LM4050AIM3 | ±11 | mV | |||
| LM4050BIM3 | ±24 | ||||||
| LM4050CIM3 | ±21 | ||||||
| Extended temperature range, TA = TJ = TMIN to TMAX | LM4050AEM3 | ±15 | |||||
| LM4050BEM3 | ±18 | ||||||
| LM4050CEM3 | ±25 | ||||||
| IRMIN | Minimum operating current | TA = TJ = 25°C | 41 | 60 | μA | ||
| TA = TJ = TMIN to TMAX | 65 | ||||||
| ΔVR/ΔT | Average reverse breakdown voltage temperature coefficient(1) | IR = 10mA | ±20 | ppm/°C | |||
| IR = 1mA | ±15 | ||||||
| IR = 100μA, TA = TJ = 25°C | ±15 | ||||||
| IR = 100μA, TA = TJ = TMIN to TMAX | ±50 | ||||||
| ΔVR/ΔIR | Reverse breakdown voltage change with operating current change(1) | IRMIN ≤ IR ≤ 1mA, TA = TJ = 25°C | 0.3 | 0.8 | mV | ||
| IRMIN ≤ IR ≤ 1mA TA = TJ = TMIN to TMAX | 1.2 | ||||||
| ΔVR/ΔIR | Reverse breakdown voltage change with operating current change(1) | 1mA ≤ IR ≤ 15mA, TA = TJ = 25°C | 2.3 | 6 | mV | ||
| 1mA ≤ IR ≤ 15mA, TA = TJ = TMIN to TMAX | 8 | ||||||
| ZR | Reverse dynamic impedance | IR = 1mA, f = 120Hz, IAC = 0.1 IR | 0.3 | Ω | |||
| eN | Wideband noise | IR = 100μA, 10Hz ≤ f ≤ 10kHz | 41 | μVrms | |||
| ΔVR | Reverse breakdown voltage long term stability | t = 1000 hrs, T = 25°C ±0.1°C, IR = 100μA | 120 | ppm | |||
| VHYST | Thermal hysteresis (1) | ΔT = −40°C to 125°C | 07 | mV | |||