SNVSCE8A July 2024 – November 2025 LM5190-Q1
PRODUCTION DATA
In Section 6.3.12 and Section 6.3.13, the voltage loop and current loop operation have been discussed respectively. To have a seamless transition between CC and CV operation, a minimum function block called IMIN selector is used for the dual loop architecture. To operate LM5190-Q1 as normal buck in CV, ground IMON pin and leave ISET pin open.