SNVSCE8A July 2024 – November 2025 LM5190-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VIN to AGND | –0.3 | 85 | V |
| Input voltage | SW to AGND | –0.3 | 85 | V |
| Input voltage | SW to AGND, transient < 20ns | –5 | V | |
| Input voltage | CBOOT to SW | –0.3 | 10 | V |
| Input voltage | CBOOT to AGND | –0.3 | 93 | V |
| Input voltage | EN to AGND | –0.3 | 85 | V |
| Input voltage | BIAS to AGND | –0.3 | 30 | V |
| Input voltage | VCC, FB, PGOOD, FPWM/SYNC, RT to AGND | –0.3 | 8 | V |
| Input voltage | ISET, IMON/ILIM to AGND | –0.3 | 5.5 | V |
| Input voltage | VOUT, ISNS+ to AGND | –0.3 | 85 | V |
| Input voltage | VOUT to ISNS+ | –0.3 | 0.3 | V |
| Output voltage | HO to SW, transient < 20ns | –5 | V | |
| Output voltage | LO to PGND, transient < 20ns | –1.5 | V | |
| Operating junction temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –55 | 150 | °C | |