SNVSBA0E February 2020 – October 2025 LM61480-Q1 , LM61495-Q1 , LM62460-Q1
PRODUCTION DATA
| DEVICE | VARIANT | LIGHT LOAD | SPREAD SPECTRUM | OUTPUT VOLTAGE | TYPICAL FREQUENCY | CURRENT |
|---|---|---|---|---|---|---|
| LM61495-Q1 (10-A rating) | LM61495QRPHRQ1 | Pin selectable | Pin selectable | Adjustable | Pin selectable | 10 A |
| LM61495Q3RPHRQ1 | 3.3 V | |||||
| LM61495Q4RPHRQ1 |
4.0 V |
|||||
|
LM61495Q5RPHRQ1 |
5.0 V | |||||
| LM61480-Q1 (8-A rating) | LM61480QRPHRQ1 | Pin selectable | Pin selectable | Adjustable | Pin selectable | 8 A |
| LM61480Q3RPHRQ1 | 3.3 V | |||||
| LM61480Q4RPHRQ1 | 4.0 V | |||||
| LM61480Q5RPHRQ1 | 5.0 V | |||||
| LM62460-Q1 (6-A rating) | LM62460QRPHRQ1 | Pin selectable | Pin selectable | Adjustable | Pin selectable | 6 A |
| LM62460Q3RPHRQ1 | 3.3 V | |||||
| LM62460Q4RPHRQ1 | 4.0 V | |||||
| LM62460Q5RPHRQ1 | 5.0 V |