SNVSBK9C November 2019 – September 2020 LM63635-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CURRENT LIMITS AND HICCUP | ||||||
NOC | Number of switching current limit continuous events before hiccup is tripped | 128 | Cycles | |||
tOC | Overcurrent hiccup retry delay time | 70 | 104 | 140 | ms | |
tOC_active | Time after soft start done timer before hiccup current protection is enabled | 11 | 16 | 22 | ms | |
SOFT START | ||||||
tSS | Internal soft-start time | 1 | 1.6 | 2.2 | ms | |
tSS_DONE | Soft-start done timer | 5 | 8 | 11 | ms | |
POWER GOOD (/RESET PIN) and OVERVOLTAGE PROTECTION | ||||||
tdg | RESET edge deglitch delay | 10 | 17 | 30 | µs | |
tRISE-DELAY | RESET active time | Time FB must be valid before RESET is released. | 2 | 3 | 5 | ms |
OSCILLATOR (SYNC/MODE PIN) | ||||||
tON_OFF-SYNC | Sync input ON and OFF-time | 100 | ns |