SNVSCH2A September   2024  – May 2025 LM65625-Q1 , LM65635-Q1 , LM65645-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Output Voltage Selection
      2. 7.3.2 EN Pin and Use as VIN UVLO
      3. 7.3.3 Mode Selection
        1. 7.3.3.1 MODE/SYNC Pin Uses for Synchronization
        2. 7.3.3.2 Clock Locking
      4. 7.3.4 Adjustable Switching Frequency
      5. 7.3.5 Dual Random Spread Spectrum (DRSS)
      6. 7.3.6 Internal LDO, VCC UVLO, and BIAS Input
      7. 7.3.7 Bootstrap Voltage (BST Pin)
      8. 7.3.8 Soft Start and Recovery From Dropout
      9. 7.3.9 Safety Features
        1. 7.3.9.1 Power-Good Monitor
        2. 7.3.9.2 Overcurrent and Short-Circuit Protection
        3. 7.3.9.3 Hiccup
        4. 7.3.9.4 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Active Mode
        1. 7.4.2.1 Peak Current Mode Operation
        2. 7.4.2.2 Auto Mode Operation
          1. 7.4.2.2.1 Diode Emulation
        3. 7.4.2.3 FPWM Mode Operation
        4. 7.4.2.4 Dropout
        5. 7.4.2.5 Recovery from Dropout
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 Choosing the Switching Frequency
        3. 8.2.2.3 FB for Adjustable or Fixed Output Voltage Mode
        4. 8.2.2.4 Inductor Selection
        5. 8.2.2.5 Output Capacitor Selection
        6. 8.2.2.6 Input Capacitor Selection
        7. 8.2.2.7 CBOOT
        8. 8.2.2.8 External UVLO
        9. 8.2.2.9 Maximum Ambient Temperature
      3. 8.2.3 Application Curves
    3. 8.3 Best Design Practices
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
        1. 8.5.1.1 Ground and Thermal Considerations
      2. 8.5.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
      2. 9.1.2 Development Support
        1. 9.1.2.1 Custom Design With WEBENCH® Tools
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Maximum Ambient Temperature

As with any power conversion device, the regulator dissipates internal power while operating. The effect of this power dissipation is to raise the internal temperature of the converter above ambient. The internal die temperature (TJ) is a function of the ambient temperature, the power loss, and the effective thermal resistance, RθJA, of the device and PCB combination. The maximum junction temperature for the LM656x5-Q1 must be limited to 150°C. This limit establishes a limit on the maximum device power dissipation and, therefore, the load current. Equation 15 shows the relationships between the important parameters. Higher ambient temperatures (TA) and larger values of RθJA reduce the maximum available output current. The converter efficiency can be estimated by using the curves provided in this data sheet. If the desired operating conditions cannot be found in one of the curves, interpolation can be used to estimate the efficiency. Alternatively, the EVM can be adjusted to match the desired application requirements and the efficiency can be measured directly. The correct value of RθJA is more difficult to estimate. As stated in the Semiconductor and IC Package Thermal Metrics application note, the values given in the Thermal Information table are not valid for design purposes and must not be used to estimate the thermal performance of the application. The values reported in that table were measured under a specific set of conditions that are rarely obtained in an actual application. The data given for RθJC(bott) and ΨJT can be useful when determining thermal performance. See the Semiconductor and IC Package Thermal Metrics application note for more information and the resources given at the end of this section.

Equation 15. I O U T M A X   = T J   - T A   R θ J A   × ƞ 1 - ƞ   × 1 V O U T  

where

  • η = efficiency

The effective RθJA is a critical parameter and depends on many factors such as the following:

  • Power dissipation
  • Air temperature, flow
  • PCB area
  • Copper heat-sink area
  • Number of thermal vias under the package
  • Adjacent component placement

The advanced package used for this regulator features a die attach paddle, or "thermal pad" (DAP), to provide a place to solder down to the PCB heat-sinking copper. This feature provides a good heat conduction path from the regulator junction to the heat sink and must be properly soldered to the PCB heat sink copper. A typical curve of RθJA versus copper board area can be found in Figure 8-4. The copper area given in the graph is for each layer. The top and bottom layers are 2oz copper each, while the inner layers are 1oz. Remember that the data given in this graph is for illustration purposes only, and the actual performance in any given application depends on all of the previously mentioned factors. As one data point, the LM65645EVM exhibits an approximate RθJA of about 24ºC/W for a copper area of about 58cm2.

LM65625-Q1 LM65635-Q1 LM65645-Q1 Thermal Resistance vs Copper
          Area Figure 8-4 Thermal Resistance vs Copper Area

The graphs shown in Figure 8-5 and Figure 8-6 provide examples of typical thermal performance. The data is only valid for an RθJA of approximately 20ºC/W.

LM65625-Q1 LM65635-Q1 LM65645-Q1 Thermal
            Derating - 400kHz
LM65645 VOUT = 5V VIN = 12V 400kHz
Figure 8-5 Thermal Derating - 400kHz
LM65625-Q1 LM65635-Q1 LM65645-Q1 Thermal
            Derating - 2200kHz
LM65635 VOUT = 3.3V VIN = 24V 2200kHz
Figure 8-6 Thermal Derating - 2200kHz

Use the following resources as guides to excellent thermal PCB design and estimating RθJA for a given application environment: