SNVSCH2A September 2024 – May 2025 LM65625-Q1 , LM65635-Q1 , LM65645-Q1
PRODUCTION DATA
The LM656x5-Q1 MODE/SYNC pin can be used to synchronize the internal oscillator to an external clock. The internal oscillator can be synchronized by coupling a positive edge into the pin. The coupled edge voltage at the pin must exceed the SYNC amplitude threshold of VIH(MODE/CLKIN) to trip the internal synchronization pulse detector. The minimum SYNC ON pulse and OFF pulse durations must be longer than tCLKIN(TON) and tCLKIN(TOFF) respectively. The LM656x5-Q1 switching action can be synchronized to an external clock from 300kHz to 2.2MHz.
Note, an external SYNC signal can only be applied before or after pin detection. If applied during the pin detection, the SYNC signal can not be detected.