SNVSCM1 september 2023 LM70880-Q1
ADVANCE INFORMATION
Additional features of the LM70880-Q1 include user-selectable diode emulation for lower current consumption at light-load conditions, open-drain Power-Good flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated VCC bias supply regulator, internal 2.75-ms soft-start time, and thermal shutdown protection with automatic recovery.
The LM70880-Q1 converter comes in a 6-mm × 6-mm thermally-optimized, 29-pin QFN package. The three die-attach pads (VIN, SW, and PGND) improve thermal performance and board level reliability (BLR).