SNOSAW8F May 2008 – July 2026 LM7321 , LM7322
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOS | Input Offset Voltage | VCM = V− | −5 | ±0.35 | +5 | mV | |
| TA = –40°C to +125°C | −6 | +6 | |||||
| TC VOS | Input Offset Voltage Temperature Drift | VCM = V− | ±2.5 | µV/°C | |||
| IB | Input Bias Current | −2 | 0.4 | µA | |||
| TA = –40°C to +125°C | −2.5 | ||||||
| 0.4 | 1 | ||||||
| TA = –40°C to +125°C | 1.5 | ||||||
| IOS | Input Offset Current | 7 | 200 | nA | |||
| TA = –40°C to +125°C | 300 | ||||||
| CMRR | Common-Mode Rejection Ratio | VS = 32V, V– <
VCM < (V+) – 2V (Main Input Pair) |
TA = –40°C to 125°C | 109 | 125 | dB | |
| VS = 5V, V– <
VCM < (V+) – 2V (Main Input Pair)(1) |
TA = –40°C to 125°C | 93 | 111 | ||||
| VS = 2.7V, V– < VCM <
(V+) – 2V (Main Input Pair) |
TA = –40°C to 125°C | 114 | |||||
| VS = 2.7 – 32V, (V+) – 1V <
VCM < V+ (Aux Input Pair) |
TA = –40°C to 125°C | 77 | |||||
| (V+) – 2V < VCM < (V+) – 1V | TA = –40°C to 125°C | See Offset Voltage vs Common-Mode Voltage, New Die | |||||
| PSRR | Power Supply Rejection Ratio | VCM = V–, VS = 5V to 32V | TA = –40°C to 125°C | 78 | 104 | dB | |
| VCM = V–, VS = 2.7V to 32V | TA = –40°C to 125°C | 74 | |||||
| VCM | Common-mode input voltage range | (V–) – 0.1 | (V+) + 0.1 | V | |||
| AVOL | Open-Loop Voltage Gain | VS =
32V, VCM = VS / 2, (V–) + 1V < VO < (V+) – 1V |
75 | 87 | dB | ||
| TA = –40°C to 125°C | 70 | 87 | |||||
| VS =
5V, VCM = VS / 2, (V–) + 1V < VO < (V+) – 1V(1) |
74 | 80 | |||||
| TA = –40°C to 125°C | 70 | 80 | |||||
| VS = 2.7V, VCM = VS / 2, (V–) + 1V < VO < (V+) – 1V(1) |
65 | 80 | |||||
| TA = –40°C to 125°C | 62 | 80 | |||||
| VOUT | Output Voltage Swing High |
VID = 100mV | 50 | 150 | mV from either rail | ||
| TA = –40°C to +125°C | 160 | ||||||
| RL = 2kΩ VID = 100mV | 50 | 250 | |||||
| TA = –40°C to +125°C | 280 | ||||||
| Output Voltage Swing Low |
VID = −100mV | 50 | 120 | ||||
| TA = –40°C to +125°C | 150 | ||||||
| RL = 2kΩ VID = −100mV | 50 | 120 | |||||
| TA = –40°C to +125°C | 150 | ||||||
| IOUT | Output Current | VS = 32V | ±40 | ±125 | mA | ||
| VS = 5V(1) | ±35 | ±85 | |||||
| TA = –40°C to +125°C | ±20 | ||||||
| VS = 2.7V(1) | ±30 | ±60 | |||||
| TA = –40°C to +125°C | ±20 | ||||||
| IS | Supply Current (per channel) | 1.35 | 1.93 | mA | |||
| TA = –40°C to +125°C | 2.23 | ||||||
| SR | Slew Rate | AV = +1, VI = 10V Step | 35 | V/µs | |||
| fu | Unity Gain Frequency | RL = 2kΩ, CL = 20pF | 11 | MHz | |||
| GBW | Gain Bandwidth | f = 50kHz | 24 | MHz | |||
| en | Input Referred Voltage Noise Density | f = 2kHz | 11.9 | nV/√ H | |||
| in | Input Referred Current Noise Density | f = 2kHz | 0.5 | pA/√ H | |||
| THD+N | Total Harmonic Distortion + Noise | V+ = 1.9V, V− = −0.8V f = 1kHz, RL = 100kΩ, AV = +2 VOUT = 210mVPP |
−113 | dB | |||
| CT Rej. | Crosstalk Rejection | f = 100kHz, Driver RL = 10kΩ | 60 | dB | |||