| MIN | MAX | UNIT |
|---|
| Supply Voltage (VS = V+ - V−) | 2.7 | 32 | V |
| Temperature Range(1) | −40 | 125 | °C |
(1) The maximum power dissipation is a function of TJ(MAX), RθJA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(MAX)) – TA)/ RθJA. All numbers apply for packages soldered directly onto a PCB.