10 Revision History
Changes from Revision E (September 2015) to Revision F (March 2022)
- Updated Features section per New Die
specificationsGo
- Updated Description section per New Die
specificationsGo
- Updated Absolute Maximum Ratings section as per New Die
specificationsGo
- Updated Supply Voltage minimum from 2.5V to 2.7VGo
- Updated Junction-to-ambient thermal resistance from 165°C/W,
325°C/W, and 235°C/W to 133.5°C/W, 185.4°C/W, and 169.6°C/W
respectivelyGo
- Updated Input Offset Voltage typical value from ±0.7mV to
±0.35mVGo
- Updated Input Offset Voltage Temperature Drift typical value from
±2μV/°C to 2.5μV/°CGo
- Updated Input Bias Current typical values from −1.2μA to 0.4μA and
from 0.45μA to 0.4μAGo
- Updated Input Offset Current from 20nA to 7nAGo
- Updated Output Voltage Swing High for RL= 2kΩ
VID= 100mV typical value from 100mV to 50mVGo
- Updated Output Voltage Swing Low for VID= −100mV typical
value from 20mV to 50mVGo
- Updated Output Voltage Swing Low for RL= 2kΩ
VID= −100mV typical value from 40mV to 50mVGo
- Updated Supply Current typical value from 0.95mA to 1.35mA and
maximum value for TA= –40°C to +125°C from 1.9mA to 2.23mA and
maximum value from 1.3mA to 1.93mAGo
- Updated Slew Rate from 8.5V/μs to 35V/μsGo
- Updated Unity Gain Frequency 7.5MHz to 11MHzGo
- Updated Unity Gain Bandwidth 16MHz to 24MHzGo
- Updated Total Harmonic Distortion + Noise from −77dB to
−113dBGo
- Updated CMRR test conditions, typical and minimum values from 70dB
to 109dBGo
- Removed CMVR parameter from 20mV to 50mVGo
- Added VCM parameter.Go
- Updated AVOL test conditions and typical values from 65dB
to 75dBGo
- Updated AVOL test conditions and typical values from 62dB
to 70dBGo
- Updated AVOL test conditions and typical values from
59dB to 65dBGo
- Updated AVOL test conditions and typical values from 55dB
to 62dBGo
- Updated IOUT test conditions and min values from 30mA to
±40mAGo
- Updated IOUT test conditions and min values from 20mA to
±35mAGo
- Updated IOUT test conditions and min values from 40mA to
±20mAGo
- Updated IOUT test conditions and min values from 30mA to
±20mAGo
- Updated IOUT test conditions and typical values from 48mA
to ±85mAGo
- Updated IOUT test conditions and typical values from 65mA
to ±60mAGo
- Deleted ±5-V Electrical Characteristics
sectionGo
- Deleted ±15-V Electrical Characteristics
sectionGo
- Updated Typical Characteristics section per New Die
specificationsGo
- Removed Estimating the Output Voltage Swing sectionGo
- Updated Output Short Circuit Current and Dissipation
Issues
Go
- Added Electrical Overstress sectionGo
- Added Old Versus New Die Comparison sectionGo
Changes from Revision D (March 2013) to Revision E (September 2015)
- Added Pin Configuration and Functions section, ESD
Ratings table, Feature Description section, Device Functional
Modes, Application and Implementation section, Power Supply
Recommendations section, Layout section, Device and
Documentation Support section, and Mechanical, Packaging, and
Orderable Information section Go
Changes from Revision C (May 2008) to Revision D (March 2013)
- Changed layout of National Semiconductor Datasheet to TI
formatGo