SNOSD62 June   2017 LM741-MIL
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
      1. 7.3.1 Overload Protection
      2. 7.3.2 Latch-up Prevention
      3. 7.3.3 Pin-to-Pin Capability
    4. 7.4 Device Functional Modes
      1. 7.4.1 Open-Loop Amplifier
      2. 7.4.2 Closed-Loop Amplifier
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Overload Protection on the Input and Output
  • No Latch-Up When the Common-Mode Range is Exceeded

Applications

  • Comparators
  • Multivibrators
  • DC Amplifiers
  • Summing Amplifiers
  • Integrator or Differentiators
  • Active Filters

Description

The LM741-MIL is a general-purpose operational amplifier which features improved performance over industry standards such as the LM709. It is a direct, plug-in replacement for the 709C, LM201, MC1439, and 748 in most applications.

The amplifier offers many features which make applications nearly foolproof such as overload protection on the input and output, no latch-up when the common-mode range is exceeded, and freedom from oscillations.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM741-MIL TO-99 (8) 9.08 mm × 9.08 mm
CDIP (8) 10.16 mm × 6.502 mm
PDIP (8) 9.81 mm × 6.35 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Application

LM741-MIL fp_simp_app_snosd62.gif