SNOSD62 June   2017 LM741-MIL
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
      1. 7.3.1 Overload Protection
      2. 7.3.2 Latch-up Prevention
      3. 7.3.3 Pin-to-Pin Capability
    4. 7.4 Device Functional Modes
      1. 7.4.1 Open-Loop Amplifier
      2. 7.4.2 Closed-Loop Amplifier
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(3)(5)
MIN MAX UNIT
Supply voltage ±22 V
Power dissipation (4) 500 mW
Differential input voltage ±30 V
Input voltage (2) ±15 V
Output short circuit duration Continuous
Operating temperature –50 125 °C
Junction temperature, TJ(max) 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those specified in the Recommended Operating Conditions table. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
For supply voltages less than ±15 V, the absolute maximum input voltage is equal to the supply voltage.
For military specifications see RETS741X for LM741-MIL and RETS741AX for LM741-MILA.
For operation at elevated temperatures, these devices must be derated based on thermal resistance, and TJ(max). (listed in the Absolute Maximum Ratings table). Tj = TA + (θJA × PD).
If Military/Aerospace specified devices are required, please contact the TI Sales Office/Distributors for availability and specifications.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±400 V
Level listed above is the passing level per ANSI, ESDA, and JEDEC JS-001. JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
Supply voltage (VDD-GND) ±10 ±15 ±22 V
Temperature –55 125 °C

Thermal Information

THERMAL METRIC(1) LM741-MIL UNIT
LMC (TO-99) NAB (CDIP) P (PDIP)
8 PINS 8 PINS 8 PINS
RθJA Junction-to-ambient thermal resistance 170 100 100 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 25 — — °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

Electrical Characteristics

VS = ±15 V, −55°C ≤ TA ≤ 125°C (unless otherwise specified)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Input offset voltage RS ≤ 10 kΩ TA = 25°C 1 5 mV
6 mV
Input offset voltage
adjustment range
TA = 25°C, VS = ±20 V ±15 mV
Input offset current TA = 25°C 20 200 nA
85 500
Input bias current TA = 25°C 80 500 nA
1.5 μA
Input resistance TA = 25°C, VS = ±20 V 0.3 2 MΩ
Input voltage range ±12 ±13 V
Large signal voltage gain VS = ±15 V, VO = ±10 V, RL ≥ 2 kΩ TA = 25°C 50 200 V/mV
25
Output voltage swing VS = ±15 V RL ≥ 10 kΩ ±12 ±14 V
RL ≥ 2 kΩ ±10 ±13
Output short circuit current TA = 25°C 25 mA
Common-mode rejection ratio RS ≤ 10 Ω, VCM = ±12 V 80 95 dB
Supply voltage rejection ratio VS = ±20 V to VS = ±5 V, RS ≤ 10 Ω 86 96 dB
Transient response     Rise time TA = 25°C, unity gain 0.3 μs
Overshoot 5%
Slew rate TA = 25°C, unity gain 0.5 V/μs
Supply current TA = 25°C 1.7 2.8 mA
Power consumption     VS = ±15 V TA = 25°C 50 85 mW
TA = TA(min) 60 100
TA = TA(min) 45 75