SNOSDE6C December 2022 – August 2025 LM74900-Q1 , LM74910-Q1 , LM74910H-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 9-6 Start-Up 12V With EN Pulled to VS
Figure 9-8 Reverse Input Voltage –14V
Figure 9-10 Output Short Circuit Protection (On-The-Fly)
Figure 9-12 Output Overcurrent Protection (TIMER Duration
1ms)
Figure 9-14 Overvoltage Protection
Figure 9-16 Overvoltage Clamp Response (OV Resistor Ladder Referred to VOUT)
Figure 9-18 Undervoltage Lockout (UVLO) Recovery
Figure 9-20 LM74900-Q1, LM74910-Q1 SLEEP Mode Overcurrent
Protection (250mA Typical)
Figure 9-26 Load Transient 100mA to 5A
Figure 9-7 Start-Up 12V With EN Going Low to High
Figure 9-9 Inrush Current With No Load at Output
Figure 9-11 Device Start-Up With Output Short Circuit
(TIMER Duration 1ms)
Figure 9-13 Output Overcurrent Protection (TIMER Duration
1ms): Auto Retry
Figure 9-15 Overvoltage Recovery
Figure 9-17 Undervoltage Lockout (UVLO) Protection
(VIN_UVLO = 5.5V)
Figure 9-19 SLEEP Mode Entry (SLEEP = Low, EN = High)
Figure 9-21 SLEEP Mode Exit (SLEEP = High, EN = High)