LM74910-Q1
Automotive ideal diode with circuit breaker, 200-kHz ACS and under- and overvoltage protection
LM74910-Q1
- AEC-Q100 qualified for automotive applications
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Functional Safety-Capable
- 3-V to 65-V input range
- Reverse input protection down to –65 V
- Drives external back-to-back N-Channel MOSFETs in common drain configuration
- Ideal diode operation with 10.5-mV A to C forward voltage drop regulation
- Low reverse detection threshold (–10.5 mV) with fast turn off response (0.5 µs)
- 20-mA peak gate (DGATE) turn on current
- 2.6-A peak DGATE turnoff current
- Adjustable overcurrent and short circuit protection
- Analog current monitor output with 10% accuracy (IMON)
- Adjustable overvoltage and undervoltage protection
- Low 2.5-µA shutdown current (EN=Low)
- SLEEP mode with 6-µA current (EN=High, SLEEP=Low)
- Meets automotive ISO7637 transient requirements with a suitable TVS diode
- Available in space saving 24-Pin VQFN package
The LM749x0-Q1 ideal diode controller drives and controls external back to back N-Channel MOSFETs to emulate an ideal diode rectifier with power path ON/OFF control with overcurrent and overvoltage protection. The wide input supply of 3 V to 65 V allows protection and control of 12-V and 24-V automotive battery powered ECUs. The device can withstand and protect the loads from negative supply voltages down to –65 V. An integrated ideal diode controller (DGATE) drives the first MOSFET to replace a Schottky diode for reverse input protection and output voltage holdup. With a second MOSFET in the power path the device allows load disconnect (ON/OFF control) in case of overcurrent and overvoltage events using HGATE control. The device has integrated current sense amplifier which provides accurate current monitoring with adjustable overcurrent and short circuit thresholds. The device features an adjustable overvoltage cut-off protection feature. The device features a SLEEP mode which enables ultra-low quiescent current consumption (6 µA) and at the same time providing refresh current to the always ON loads when vehicle is in the parking state. The LM749x0-Q1 has a maximum voltage rating of 65 V.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM749x0-Q1 Automotive Ideal Diode With Circuit Breaker, Undervoltage, and Overvoltage Protection With Fault Output datasheet (Rev. B) | PDF | HTML | 18 Jul 2023 |
Test report | Power Delivery Reference Design for AMD Versal™ AI Edge Series | PDF | HTML | 25 Mar 2024 | |
Functional safety information | LM749x0-Q1 Functional Safety FIT Rate, FMD and Pin FMA | PDF | HTML | 29 Feb 2024 | |
Application note | Power Supply Design for AMD Versal™ AI Edge Series | PDF | HTML | 29 Jan 2024 | |
Application note | Addressing Automotive Reverse Battery Protection Topologies with LM749x0-Q1 | PDF | HTML | 13 Jun 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM74900Q1EVM — LM74900-Q1 evaluation module for ideal diode controller
The LM74900-Q1 evaluation module evaluates the operation and performance of the LM74900-Q1 ideal diode controller in reverse battery protection applications. This evaluation module demonstrates how LM74900-Q1 controls two back-back N-channel power MOSFETs to emulate an ideal diode rectifier with (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP23227 — Power delivery reference design for AMD Versal™ Edge AI series
Package | Pins | Download |
---|---|---|
VQFN (RGE) | 24 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.