Home Power management Power protection switches & controllers Ideal diode & ORing controllers

LM74900-Q1

ACTIVE

Automotive ideal diode with circuit breaker, under- and overvoltage protection with fault output

Product details

We are not able to display this information. Please refer to the product data sheet.
VQFN (RGE) 24 16 mm² 4 x 4
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • 3V to 65V input range
  • 74V Absolute Maximum Rating for LM74910H-Q1
  • Reverse input protection down to –65V
  • Drives external back-to-back N-Channel MOSFETs in common drain configuration
  • Ideal diode operation with 10.5mV A to C forward voltage drop regulation
  • Low reverse detection threshold (–10.5mV) with fast turn off response (0.5µs)
  • 20mA peak gate (DGATE) turn on current
  • 2.6A peak DGATE turnoff current
  • Adjustable overcurrent and short circuit protection
  • Analog current monitor output with 2% accuracy for LM74910H-Q1
  • Adjustable overvoltage and undervoltage protection
  • SLEEP mode OCP Retry in LM74910H-Q1
  • Low 2.5µA shutdown current (EN=Low)
  • SLEEP mode with 6µA current (EN=High, SLEEP=Low)
  • Meets automotive ISO7637 transient requirements with a suitable TVS diode
  • Available in space saving 24-pin VQFN package
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • 3V to 65V input range
  • 74V Absolute Maximum Rating for LM74910H-Q1
  • Reverse input protection down to –65V
  • Drives external back-to-back N-Channel MOSFETs in common drain configuration
  • Ideal diode operation with 10.5mV A to C forward voltage drop regulation
  • Low reverse detection threshold (–10.5mV) with fast turn off response (0.5µs)
  • 20mA peak gate (DGATE) turn on current
  • 2.6A peak DGATE turnoff current
  • Adjustable overcurrent and short circuit protection
  • Analog current monitor output with 2% accuracy for LM74910H-Q1
  • Adjustable overvoltage and undervoltage protection
  • SLEEP mode OCP Retry in LM74910H-Q1
  • Low 2.5µA shutdown current (EN=Low)
  • SLEEP mode with 6µA current (EN=High, SLEEP=Low)
  • Meets automotive ISO7637 transient requirements with a suitable TVS diode
  • Available in space saving 24-pin VQFN package

The LM749x0-Q1 ideal diode controller drives and controls external back to back N-Channel MOSFETs to emulate an ideal diode rectifier with power path ON/OFF control with overcurrent and overvoltage protection. The wide input supply of 3V to 65V allows protection and control of 12V and 24V automotive battery powered ECUs. The device can withstand and protect the loads from negative supply voltages down to –65V. An integrated ideal diode controller (DGATE) drives the first MOSFET to replace a Schottky diode for reverse input protection and output voltage holdup. With a second MOSFET in the power path the device allows load disconnect (ON/OFF control) in case of overcurrent and overvoltage events using HGATE control. The device has integrated current sense amplifier which provides accurate current monitoring with adjustable overcurrent and short circuit thresholds. The device features an adjustable overvoltage cut-off protection feature. The device features a SLEEP mode which enables ultra-low quiescent current consumption (6µA) and at the same time providing refresh current to the always ON loads when vehicle is in the parking state. The LM749x0-Q1 has a maximum voltage rating of 65V.

The LM749x0-Q1 ideal diode controller drives and controls external back to back N-Channel MOSFETs to emulate an ideal diode rectifier with power path ON/OFF control with overcurrent and overvoltage protection. The wide input supply of 3V to 65V allows protection and control of 12V and 24V automotive battery powered ECUs. The device can withstand and protect the loads from negative supply voltages down to –65V. An integrated ideal diode controller (DGATE) drives the first MOSFET to replace a Schottky diode for reverse input protection and output voltage holdup. With a second MOSFET in the power path the device allows load disconnect (ON/OFF control) in case of overcurrent and overvoltage events using HGATE control. The device has integrated current sense amplifier which provides accurate current monitoring with adjustable overcurrent and short circuit thresholds. The device features an adjustable overvoltage cut-off protection feature. The device features a SLEEP mode which enables ultra-low quiescent current consumption (6µA) and at the same time providing refresh current to the always ON loads when vehicle is in the parking state. The LM749x0-Q1 has a maximum voltage rating of 65V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM74910-Q1 ACTIVE Automotive ideal diode with circuit breaker, 200-kHz ACS and under- and overvoltage protection Ideal diode controller with 200-kHz active rectification (ACS) and circuit breaker functionality

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet LM749x0-Q1 Automotive Ideal Diode With Circuit Breaker, Undervoltage, and Overvoltage Protection With Fault Output datasheet (Rev. C) PDF | HTML 12 Aug 2025
Functional safety information LM749x0-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML 30 Mar 2026
Analog Design Journal 適合使用理想二極體控制器的汽車應用備援電源拓撲 PDF | HTML 15 Feb 2024
Analog Design Journal 이상적인 다이오드 컨트롤러를 사용하는 차량용 이중 공급 토폴로지 PDF | HTML 15 Feb 2024
Analog Design Journal Redundant supply topologies for automotive applications using ideal diode controllers PDF | HTML 14 Feb 2024
Application note Addressing Automotive Reverse Battery Protection Topologies with LM749x0-Q1 PDF | HTML 13 Jun 2023
Application brief Priority Power MUX using Ideal Diodes in Automotive Zonal Modules PDF | HTML 23 May 2023
Certificate LM74900Q1EVM EU RoHS Declaration of Conformity (DoC) 01 Nov 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM74900Q1EVM — LM74900-Q1 evaluation module for ideal diode controller

The LM74900-Q1 evaluation module evaluates the operation and performance of the LM74900-Q1 ideal diode controller in reverse battery protection applications. This evaluation module demonstrates how LM74900-Q1 controls two back-back N-channel power MOSFETs to emulate an ideal diode rectifier with (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

LM74900-Q1 PSpice Transient Model

SNOM779.ZIP (117 KB) - PSpice Model
Simulation model

LM74910H PSPICE Model

SNOM817.ZIP (116 KB) - PSpice Model
Calculation tool

LM749X0-CALC Design calculator for LM74900-Q1 and LM74910-Q1 devices

The design calculator allows user to size the external peripheral components while designing with LM74900-Q1 and LM74910-Q1 Devices
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-020094 — 48V zone reference design

This reference design demonstrates trends in advanced automotive 48V low voltage rail architectures. The design includes the 48V backbone architecture and 48V to 12V power conversion. The reference design highlights 48V load drivers across key products. These products include high side switches (...)
Design guide: PDF
Reference designs

TIDA-050071 — Off-battery processor power reference design for ADAS and infotainment applications

The automotive off-battery processor power reference design provides a versatile protected power tree for supplying common Advanced Driver Assistance Systems (ADAS) and infotainment processors, such as TDA4x-Q1 and AM6x-Q1. The processors described work with sensor fusion systems, camera modules (...)
Design guide: PDF
Reference designs

PMP41085 — 100W Automotive Infotainment Display Module Reference Design With Functional Safety Capabilities

This reference design showcases the 100W automotive infotainment display module power reference design with cold crank, load dump and FuSa Capabilities.

The LM74900-Q1 is the first stage of the design playing a role of protection for negative input voltage, undervoltage, locked output, and (...)

Test report: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos