SNOS725E May 1999 – March 2025 LMC6462 , LMC6464
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LMC646x have a rail-to-rail input common-mode voltage range. Some dc parameters such as input offset voltage, common-mode rejection, and power supply rejection can be degraded for common-mode voltages (VCM) near the positive supply rail. The LMC646x is designed to achieve the best dc precision when the common-mode is limited to VCM < (V+) − 2V. Figure 7-1 shows an input voltage exceeding both supplies with no resulting phase inversion on the output.
Figure 7-1 An Input Voltage Signal
Exceeds the LMC646x Power Supply Voltage with
No Output Phase Inversion
Figure 7-2 A ±7.5V Input Signal
Greatly Exceeds the 3V Supply in Figure 7-3 Causing No Phase Inversion Due to RIThe absolute maximum input voltage at V+ = 3V is 300mV beyond either supply rail at room temperature. Voltages greatly exceeding this absolute maximum rating, as in Figure 7-2, can cause excessive current to flow in or out of the input pins, possibly affecting reliability. The input current can be externally limited to ±5mA, with an input resistor, as shown in Figure 7-3.