SNOS674G November   1997  – April 2020 LMC6482

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Rail-to-Rail Input
      2.      Rail-to-Rail Output
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
    5. 6.5 Electrical Characteristics for V+ = 5 V
    6. 6.6 Electrical Characteristics for V+ = 3 V
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Amplifier Topology
      2. 7.3.2 Input Common-Mode Voltage Range
      3. 7.3.3 Rail-to-Rail Output
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Upgrading Applications
      2. 8.1.2 Data Acquisition Systems
      3. 8.1.3 Instrumentation Circuits
      4. 8.1.4 Spice Macromodel
    2. 8.2 Typical Applications
      1. 8.2.1 3-V Single-Supply Buffer Circuit
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Capacitive Load Compensation
          2. 8.2.1.2.2 Capacitive Load Tolerance
          3. 8.2.1.2.3 Compensating For Input Capacitance
          4. 8.2.1.2.4 Offset Voltage Adjustment
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Typical Single-Supply Applications
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LMC6482 device provides a common-mode range that extends to both supply rails. This rail-to-rail performance combined with excellent accuracy, due to a high CMRR, makes this device unique among rail-to-rail input amplifiers. The device is an excellent choice for systems, such as data acquisition, that require a large input signal range. The LMC6482 is also an excellent upgrade for circuits using limited common-mode range amplifiers, such as the TLC272 and TLC277.

Maximum dynamic signal range is provided in low voltage and single supply systems by the rail-to-rail output swing of the LMC6482. The rail-to-rail output swing is maintained for loads down to 600 Ω of the device. Specified low-voltage characteristics and low-power dissipation make the LMC6482 a great choice for battery-operated systems.

The LMC6482 is available in 8-pin PDIP and SOIC packages. The device is also available in a VSSOP package, almost half the size of a SOIC-8 device. See the LMC6484 for a quad CMOS operational amplifier with these same features.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LMC6482 SOIC (8) 4.90 mm × 3.91 mm
VSSOP (8) 3.00 mm × 3.00 mm
PDIP (8) 9.81 mm × 6.35 mm
  1. For all available packages, see the package option addendum at the end of the data sheet.